K206 Cutting Machine

Cutting Machine

The K206 and K206S are two cutting machines that display their true greatness when cutting round and flat conductors, hoses, PVC strips, various types of foil, paper, and textiles.

Both cutting machines offer flexibility in processing, process control, and precision. K206 is the all-round model of the pair, while the K206S is the specialist. Rated for high power, the cutting unit performs cuts of stranded wires up to 35mm² in diameter. De-reelers, markers, and worktables are all integrated, allowing these units to be expanded into simple systems. The user interface is compelling in its simplicity and is identical for both of these fully automatic machines. Users can master the software in no time thanks to its uncluttered menu structure. Two menu buttons guide users through the various functions. Inputs are made using a small number of buttons on the control panel. Basic data and operating data specific to the machine can be protected by password. Menus are displayed in the users choice of seven languages.

Specifications

Features K206 Cutting Machine K206S Cutting Machine
Length Range

1mm - 99999mm

± 1mm or ± 0.2% depending on the wire length

1mm - 99999mm

± 1mm or ± 0.2% depending on the wire length

Wire Cross Sections 0.14 - 35mm2 (stranded wire); 26 - 2 AWG 0.14 - 35mm2 (stranded wire); 26 - 2 AWG
Max. Passage Height 16mm 16mm
Max. Passage Width 82mm 82mm
Pre-sel. Piece numbers from 1 - 99999 pieces 1 - 99999 pieces
Noise Level <70dB <70dB
Electrical 115/230V ± 10%, 50/6- Hz, 230VA 115/230V ± 10%, 50/6- Hz, 230VA
Pressure 4 - 6 bar 4 - 6 bar
Dimensions (W x H x D) 420 x 320 x 390 mm 325 x 320 x 300mm
Weight 25 kg approx 20 kg approx
Interfaces Stop input for feed system
marker interface 
wire removal
Stop input for feed system
marker interface
  • Features
  • Length Range
  • K206 Cutting Machine 1mm - 99999mm ± 1mm or ± 0.2% depending on the wire length
  • K206S Cutting Machine 1mm - 99999mm ± 1mm or ± 0.2% depending on the wire length
  • Wire Cross Sections
  • K206 Cutting Machine 0.14 - 35mm2 (stranded wire); 26 - 2 AWG
  • K206S Cutting Machine 0.14 - 35mm2 (stranded wire); 26 - 2 AWG
  • Max. Passage Height
  • K206 Cutting Machine 16mm
  • K206S Cutting Machine 16mm
  • Max. Passage Width
  • K206 Cutting Machine 82mm
  • K206S Cutting Machine 82mm
  • Pre-sel. Piece numbers from
  • K206 Cutting Machine 1 - 99999 pieces
  • K206S Cutting Machine 1 - 99999 pieces
  • Noise Level
  • K206 Cutting Machine <70dB
  • K206S Cutting Machine <70dB
  • Electrical
  • K206 Cutting Machine 115/230V ± 10%, 50/6- Hz, 230VA
  • K206S Cutting Machine 115/230V ± 10%, 50/6- Hz, 230VA
  • Pressure
  • K206 Cutting Machine 4 - 6 bar
  • K206S Cutting Machine 4 - 6 bar
  • Dimensions (W x H x D)
  • K206 Cutting Machine 420 x 320 x 390 mm
  • K206S Cutting Machine 325 x 320 x 300mm
  • Weight
  • K206 Cutting Machine 25 kg approx
  • K206S Cutting Machine 20 kg approx
  • Interfaces
  • K206 Cutting Machine Stop input for feed system marker interface  wire removal
  • K206S Cutting Machine Stop input for feed system marker interface

Small in Size, Big in Performance

K206 is the all-round model of the pair, while the K206S is the specialist. Both machines offer maximum flexibility in processing, process control, and precision.

Rated for high power, the cutting unit performs perfect cuts of stranded wires up to 35mm² in diameter. De-reelers, markers, and work tables are all integrated, allowing these units to be expanded into simple systems.

User Friendly Design

The user interface offers an uncluttered menu structure. Two menu buttons guide users through the various functions. Inputs are made using a small number of buttons on the control panel. Basic data and operating data specific to the machine can be protected by password. Menus are displayed in the users choice of seven languages.

Toggle switches make wire setup easy. The machines can be converted to other processes without the use of tools. Ultra-quick conversion times make these units ideal for users who have to switch processing materials frequently.

Features

Easy to Use, Powerful Cutting Force
  • Ultra simple operation
  • Enormous tensile and cutting forces
  • Reproducible setting of roller pressure and cutting force
  • Short conversion times without any need for tools
  • Diverse range of accessories
  • High degree of flexibility within the processing range

Applications

  • Round and flat conductors
  • Hoses
  • PVC strips
  • Various types of foil
  • Paper
  • Textiles
K206 Cutting Machine

Cutting Machine

The K206 and K206S are two cutting machines that display their true greatness when cutting round and flat conductors, hoses, PVC strips, various types of foil, paper, and textiles.

Both cutting machines offer flexibility in processing, process control, and precision. K206 is the all-round model of the pair, while the K206S is the specialist. Rated for high power, the cutting unit performs cuts of stranded wires up to 35mm² in diameter. De-reelers, markers, and worktables are all integrated, allowing these units to be expanded into simple systems. The user interface is compelling in its simplicity and is identical for both of these fully automatic machines. Users can master the software in no time thanks to its uncluttered menu structure. Two menu buttons guide users through the various functions. Inputs are made using a small number of buttons on the control panel. Basic data and operating data specific to the machine can be protected by password. Menus are displayed in the users choice of seven languages.

Specifications

Features K206 Cutting Machine K206S Cutting Machine
Length Range

1mm - 99999mm

± 1mm or ± 0.2% depending on the wire length

1mm - 99999mm

± 1mm or ± 0.2% depending on the wire length

Wire Cross Sections 0.14 - 35mm2 (stranded wire); 26 - 2 AWG 0.14 - 35mm2 (stranded wire); 26 - 2 AWG
Max. Passage Height 16mm 16mm
Max. Passage Width 82mm 82mm
Pre-sel. Piece numbers from 1 - 99999 pieces 1 - 99999 pieces
Noise Level <70dB <70dB
Electrical 115/230V ± 10%, 50/6- Hz, 230VA 115/230V ± 10%, 50/6- Hz, 230VA
Pressure 4 - 6 bar 4 - 6 bar
Dimensions (W x H x D) 420 x 320 x 390 mm 325 x 320 x 300mm
Weight 25 kg approx 20 kg approx
Interfaces Stop input for feed system
marker interface 
wire removal
Stop input for feed system
marker interface
  • Features
  • Length Range
  • K206 Cutting Machine 1mm - 99999mm ± 1mm or ± 0.2% depending on the wire length
  • K206S Cutting Machine 1mm - 99999mm ± 1mm or ± 0.2% depending on the wire length
  • Wire Cross Sections
  • K206 Cutting Machine 0.14 - 35mm2 (stranded wire); 26 - 2 AWG
  • K206S Cutting Machine 0.14 - 35mm2 (stranded wire); 26 - 2 AWG
  • Max. Passage Height
  • K206 Cutting Machine 16mm
  • K206S Cutting Machine 16mm
  • Max. Passage Width
  • K206 Cutting Machine 82mm
  • K206S Cutting Machine 82mm
  • Pre-sel. Piece numbers from
  • K206 Cutting Machine 1 - 99999 pieces
  • K206S Cutting Machine 1 - 99999 pieces
  • Noise Level
  • K206 Cutting Machine <70dB
  • K206S Cutting Machine <70dB
  • Electrical
  • K206 Cutting Machine 115/230V ± 10%, 50/6- Hz, 230VA
  • K206S Cutting Machine 115/230V ± 10%, 50/6- Hz, 230VA
  • Pressure
  • K206 Cutting Machine 4 - 6 bar
  • K206S Cutting Machine 4 - 6 bar
  • Dimensions (W x H x D)
  • K206 Cutting Machine 420 x 320 x 390 mm
  • K206S Cutting Machine 325 x 320 x 300mm
  • Weight
  • K206 Cutting Machine 25 kg approx
  • K206S Cutting Machine 20 kg approx
  • Interfaces
  • K206 Cutting Machine Stop input for feed system marker interface  wire removal
  • K206S Cutting Machine Stop input for feed system marker interface

Small in Size, Big in Performance

K206 is the all-round model of the pair, while the K206S is the specialist. Both machines offer maximum flexibility in processing, process control, and precision.

Rated for high power, the cutting unit performs perfect cuts of stranded wires up to 35mm² in diameter. De-reelers, markers, and work tables are all integrated, allowing these units to be expanded into simple systems.

User Friendly Design

The user interface offers an uncluttered menu structure. Two menu buttons guide users through the various functions. Inputs are made using a small number of buttons on the control panel. Basic data and operating data specific to the machine can be protected by password. Menus are displayed in the users choice of seven languages.

Toggle switches make wire setup easy. The machines can be converted to other processes without the use of tools. Ultra-quick conversion times make these units ideal for users who have to switch processing materials frequently.

Features

Easy to Use, Powerful Cutting Force
  • Ultra simple operation
  • Enormous tensile and cutting forces
  • Reproducible setting of roller pressure and cutting force
  • Short conversion times without any need for tools
  • Diverse range of accessories
  • High degree of flexibility within the processing range

Applications

  • Round and flat conductors
  • Hoses
  • PVC strips
  • Various types of foil
  • Paper
  • Textiles