Crimp Quality Monitor (CQM)

Versatility, Precision, and Convenience

Crimp height is the best non-destructive way to meet stringent mechanical and electrical properties of a crimp. Crimp height is one of five different process analysis methods featured in the new CQM II.

The CQM II features easy-to-use, intuitive menus along with enhanced monitoring and graphing. Customers now have the ability to use CQM II on non-TE terminators. On-screen programmability allows flexible, quick job set-up. enhanced ability to support the use of USB peripherals, such as flash drives for database, saving reports, and updating firmware. Crimp height measurements are repeatable to with 0.12mm for every crimp analyzed. CQM II is the only crimp monitoring system that offers continuous crimp height analysis for every crimp produced. Five different analysis methods are offered to monitor the process to the fullest extent. Setup is simple and fast. Only a few parameters need to be set to get the system up and running. All functions are controlled through the touch screen, with a new intuitive graphical interface.

Setup is simple and fast. Only a few parameters need to be set to get the system up and running.
Crimp Quality Monitor II,
TE Connectivity

Versatile

Easy to Use and Quick Set-Up

On-screen programmability allows flexible, quick job set-up. Enhanced ability to support the use of USB peripherals such as: flash drives for database, saving reports, and updating firmware.

Precise

Crimp Height Measurements

Crimp Height measurements are repeatable to with 0.12mm for every crimp analyzed. CQM II is the only crimp monitoring system that offers continuous Crimp Height analysis for every crimp produced. Five different analysis methods are offered to monitor the process to the fullest extent.

Convenient

Touch Screen and Intuitive Interface

Setup is simple and fast. Only a few parameters need to be set to get the system up and running. All functions are controlled through the touch screen, with a new intuitive graphical interface. CQM II has more choices to monitor the crimp process than ever before.

Features

  • Real-time monitoring of every crimp
  • Effective for monitoring the crimp of open barrel, uninsulated contacts and terminals; CQM II monitors the entire crimp
  • Calculation of actual crimp height and real-time graphic display
  • Touch screen graphical intuitive user interface
  • Networking capability
  • Multiple language support
  • Dimensions: Host Module: 170[6.7] W x 126[5.0] D x 58[2.3] H
  • Data Acquisition Module: 172.5[6.7] W x 101[4.0] D x 48.4[1.9] H
  • Power: 100-240 VAC, 50/60 Hz, 1.5 Amps (max)
  • Engineered and manufactured using processes independently certified to internationally recognized quality standards
Crimp Quality Monitor (CQM)

Versatility, Precision, and Convenience

Crimp height is the best non-destructive way to meet stringent mechanical and electrical properties of a crimp. Crimp height is one of five different process analysis methods featured in the new CQM II.

The CQM II features easy-to-use, intuitive menus along with enhanced monitoring and graphing. Customers now have the ability to use CQM II on non-TE terminators. On-screen programmability allows flexible, quick job set-up. enhanced ability to support the use of USB peripherals, such as flash drives for database, saving reports, and updating firmware. Crimp height measurements are repeatable to with 0.12mm for every crimp analyzed. CQM II is the only crimp monitoring system that offers continuous crimp height analysis for every crimp produced. Five different analysis methods are offered to monitor the process to the fullest extent. Setup is simple and fast. Only a few parameters need to be set to get the system up and running. All functions are controlled through the touch screen, with a new intuitive graphical interface.

Setup is simple and fast. Only a few parameters need to be set to get the system up and running.
Crimp Quality Monitor II,
TE Connectivity

Versatile

Easy to Use and Quick Set-Up

On-screen programmability allows flexible, quick job set-up. Enhanced ability to support the use of USB peripherals such as: flash drives for database, saving reports, and updating firmware.

Precise

Crimp Height Measurements

Crimp Height measurements are repeatable to with 0.12mm for every crimp analyzed. CQM II is the only crimp monitoring system that offers continuous Crimp Height analysis for every crimp produced. Five different analysis methods are offered to monitor the process to the fullest extent.

Convenient

Touch Screen and Intuitive Interface

Setup is simple and fast. Only a few parameters need to be set to get the system up and running. All functions are controlled through the touch screen, with a new intuitive graphical interface. CQM II has more choices to monitor the crimp process than ever before.

Features

  • Real-time monitoring of every crimp
  • Effective for monitoring the crimp of open barrel, uninsulated contacts and terminals; CQM II monitors the entire crimp
  • Calculation of actual crimp height and real-time graphic display
  • Touch screen graphical intuitive user interface
  • Networking capability
  • Multiple language support
  • Dimensions: Host Module: 170[6.7] W x 126[5.0] D x 58[2.3] H
  • Data Acquisition Module: 172.5[6.7] W x 101[4.0] D x 48.4[1.9] H
  • Power: 100-240 VAC, 50/60 Hz, 1.5 Amps (max)
  • Engineered and manufactured using processes independently certified to internationally recognized quality standards