FHM-IDC Flexible Harness Maker

FHM-IDC Flexible Harness Maker

Our FHM-IDC Flexible Harness Maker is a modular designed fully automatic machine for wire harness production with RAST 2.5 and RAST 5 connectors used in the household appliance industry.

Offering ultimate flexibility for chaotic wire harnesses with crossovers, bridges, and double wire terminations. This machine is designed for cost-effective harness production. It is specific to small quantity batch sizes with high product mix for the household appliance market. Used in conjunction with our interchangeable SIM product specific workstations, the FHM-IDC machine is capable to process RAST 2.5 and RAST 5 connector systems at the same time. This modular, fully-automatic design is capable of producing IDC harnesses. Our FHM-IDC machine excels in the flexibility it offers and meets customer’s demand for minimal setup and changeover times, while providing high output including various quality assurance checks.

2.5

Cycle time for loops - 2.5 sec per wire

RAST

Designed for RAST 2.5 and 5 connectors

12

Universal wire selector up to 12 positions

Features

Fully-Automatic Feed, PC Control
  •  Minimal set-up and changeover times
  •  Best overall cost-performance ratio
  •  High production reliability assured via diverse testing procedures
  •  Easy operating interface for intuitive controlling via touch screen
  •  Fully-automatic adjustment of all wire feeding parameters
  •  The PC control allows for harness programming, configuration, and machine optimization

Applications

  • AMP DUOPLUG 2.5
  • AMP DUOPLUG 2.5 Mark II
  • AMP DUOPLUG Power
  • AMP MONO-SHAPE
  • AMP MONO-SHAPE Mark II
  • AMP multifitting Mark II
  • For wire harnesses with crossovers, bridges, and double wire terminations
FHM-IDC Flexible Harness Maker

FHM-IDC Flexible Harness Maker

Our FHM-IDC Flexible Harness Maker is a modular designed fully automatic machine for wire harness production with RAST 2.5 and RAST 5 connectors used in the household appliance industry.

Offering ultimate flexibility for chaotic wire harnesses with crossovers, bridges, and double wire terminations. This machine is designed for cost-effective harness production. It is specific to small quantity batch sizes with high product mix for the household appliance market. Used in conjunction with our interchangeable SIM product specific workstations, the FHM-IDC machine is capable to process RAST 2.5 and RAST 5 connector systems at the same time. This modular, fully-automatic design is capable of producing IDC harnesses. Our FHM-IDC machine excels in the flexibility it offers and meets customer’s demand for minimal setup and changeover times, while providing high output including various quality assurance checks.

2.5

Cycle time for loops - 2.5 sec per wire

RAST

Designed for RAST 2.5 and 5 connectors

12

Universal wire selector up to 12 positions

Features

Fully-Automatic Feed, PC Control
  •  Minimal set-up and changeover times
  •  Best overall cost-performance ratio
  •  High production reliability assured via diverse testing procedures
  •  Easy operating interface for intuitive controlling via touch screen
  •  Fully-automatic adjustment of all wire feeding parameters
  •  The PC control allows for harness programming, configuration, and machine optimization

Applications

  • AMP DUOPLUG 2.5
  • AMP DUOPLUG 2.5 Mark II
  • AMP DUOPLUG Power
  • AMP MONO-SHAPE
  • AMP MONO-SHAPE Mark II
  • AMP multifitting Mark II
  • For wire harnesses with crossovers, bridges, and double wire terminations