IHM Mark III IDC Machine

IDC Machines

Our line of Insulation Displacement Contact (IDC) machines are designed to apply all the TE related RAST 2.5 and RAST 5 connectors used within the household appliance and automotive industry.

Our IDC machines provide economical and application-specific solutions for every possible harness. We offer several semi-automatic machines for small and medium quantities as well as the IHM Mark III, a fully automated machine for larger production volumes. Our machines are configurable by a variety of options to meet diverse customer-specific needs. Various testing procedures are available to ensure high production reliability.

IDC Machine - Productronica 2013 (English)

View a short demonstration from Productronica 2013 featuring our SIM 25C Machine. This machine is designed as a compact semi-automatic machine for small to medium volumes.

Applications

  • AMP DUOPLUG 2.5
  • AMP DUOPLUG 2.5 Mark II
  • AMP DUOPLUG Power
  • AMP MONO-SHAPE
  • AMP multifitting Mark II