AMP-O-LECTRIC Model G II Terminator

Model G II Terminating Machine

Designed for flexibility, reliability, and safety, Model G II machines offer precision adjustment for crimp height, which, in combination with the optional CQM II, enables you to maintain the tight tolerances required for high quality products.

Engineered with the operator in mind. The Model G II is one of the quietest terminators on the market. It features improved access to –  and significantly updated lighting in – the under cabinet and target areas. It offers a variable speed option which gives the operator more flexibility for those tricky applications that benefit from slower ram and feed speeds. Its tool-less changeover capability means setup speeds are quick and easy. The machine's improved guarding provides open access for quick and smooth installation of both end-feed and side-feed applicator styles. It meets applicable CE and domestic safety requirements.

  1. GII Electric Benchtop Terminator Video (English)

This informative video highlights the various features of TE's newest electric bench top terminators, the GII machine.

Features

Advanced Design, Brush-Less Motor
  • Improved lighting
  • Tool-less changeover of applicators
  • Precision manual adjust for crimp height
  • Total and batch counter
  • Reduced maintenance requirements
  • Split-cycle operation

5,000

5,000 max crimp force

2,000

2,000 cycles per operating hour

Model G II Machine

Precision Matters

All Model G II Terminator versions include precision adjustment for crimp height – an important feature, which, in combination with the optional Crimp Quality Monitor (CQM II), enables repeatable, tight crimp tolerances required for today’s demands for higher levels of quality. By simply resetting a dial, the operator can adjust crimp height in 0.013 [.0005”] increments over a 0.457mm [.018”] range.

Crimp Quality Monitor (CQM II)

Optional

Crimp height is the best non-destructive way to ensure meeting the stringent mechanical and electrical properties of the crimp. Crimp height is one of the 5 different process analysis methods featured in the new CQM II.

The CQM II features new easy-to-use, intuitive menus along with enhanced monitoring and graphing. Another major enhancement is the ability to use CQM II on non-TE terminators. The new unit can standardize and provide TE Crimp Quality monitoring across your production area by being versatile, precise and convenient.

Stripping Module

Optional

The combination of the Stripping Module with the AMP 3K, AMP 5K or Model G II Terminators can provide you with an economic and proficient method of stripping the wire and crimping terminals on the same machine.

A special machine is no longer needed for just stripping the wire. The wires are stripped moments before crimping, which means that there is virtually no chance of damaging the wire conductors during handling or storage. Wire placement accuracy is also improved because once the wire is fed into the start sensor, thestripping module does the rest.

Benefits

Optional Stripping Module
  • Field installed or available as one unit from the factory
  • Accepts end- and side-feed HDM applicators – 32-14 AWG (with slight modification)
  • 3 modes of operation – crimp only, strip only, or strip and crimp
  • Footswitch or sensor activated
  • Fast applicator changeover and easy adjustments
  • Air blast ejects slugs into a collection tray
  • Titanium nitride coated strip blades for longer life
gii
AMP-O-LECTRIC Model G II Terminator

Model G II Terminating Machine

Designed for flexibility, reliability, and safety, Model G II machines offer precision adjustment for crimp height, which, in combination with the optional CQM II, enables you to maintain the tight tolerances required for high quality products.

Engineered with the operator in mind. The Model G II is one of the quietest terminators on the market. It features improved access to –  and significantly updated lighting in – the under cabinet and target areas. It offers a variable speed option which gives the operator more flexibility for those tricky applications that benefit from slower ram and feed speeds. Its tool-less changeover capability means setup speeds are quick and easy. The machine's improved guarding provides open access for quick and smooth installation of both end-feed and side-feed applicator styles. It meets applicable CE and domestic safety requirements.

  1. GII Electric Benchtop Terminator Video (English)

This informative video highlights the various features of TE's newest electric bench top terminators, the GII machine.

Features

Advanced Design, Brush-Less Motor
  • Improved lighting
  • Tool-less changeover of applicators
  • Precision manual adjust for crimp height
  • Total and batch counter
  • Reduced maintenance requirements
  • Split-cycle operation

5,000

5,000 max crimp force

2,000

2,000 cycles per operating hour

Model G II Machine

Precision Matters

All Model G II Terminator versions include precision adjustment for crimp height – an important feature, which, in combination with the optional Crimp Quality Monitor (CQM II), enables repeatable, tight crimp tolerances required for today’s demands for higher levels of quality. By simply resetting a dial, the operator can adjust crimp height in 0.013 [.0005”] increments over a 0.457mm [.018”] range.

Crimp Quality Monitor (CQM II)

Optional

Crimp height is the best non-destructive way to ensure meeting the stringent mechanical and electrical properties of the crimp. Crimp height is one of the 5 different process analysis methods featured in the new CQM II.

The CQM II features new easy-to-use, intuitive menus along with enhanced monitoring and graphing. Another major enhancement is the ability to use CQM II on non-TE terminators. The new unit can standardize and provide TE Crimp Quality monitoring across your production area by being versatile, precise and convenient.

Stripping Module

Optional

The combination of the Stripping Module with the AMP 3K, AMP 5K or Model G II Terminators can provide you with an economic and proficient method of stripping the wire and crimping terminals on the same machine.

A special machine is no longer needed for just stripping the wire. The wires are stripped moments before crimping, which means that there is virtually no chance of damaging the wire conductors during handling or storage. Wire placement accuracy is also improved because once the wire is fed into the start sensor, thestripping module does the rest.

Benefits

Optional Stripping Module
  • Field installed or available as one unit from the factory
  • Accepts end- and side-feed HDM applicators – 32-14 AWG (with slight modification)
  • 3 modes of operation – crimp only, strip only, or strip and crimp
  • Footswitch or sensor activated
  • Fast applicator changeover and easy adjustments
  • Air blast ejects slugs into a collection tray
  • Titanium nitride coated strip blades for longer life
gii