CRIMPMATIC 970 and 971 Machines

CRIMPMATIC 970 and 971 Machines

These machines permit the cost effective manufacture of crimp connections with high production efficiency and come equipped with reel holder, foot switch, guarding, and lighting.

The CRIMPMATIC 970 machine is for reeled for loose piece crimp terminals. The machine permits the cost effective manufacture of crimp connections with high production efficiency. The CRIMPMATIC 970 Machine is capable of processing wires of up to approx. 16mm² (AWG 5½), depending on the terminal stock thickness. The unit can be supplied with or without crimp process monitoring, or it may be retrofitted later. The CRIMPMATIC 971 machine is for reeled or loose piece crimp terminals. The machine permits the cost effective manufacture of crimp connections with high production efficiency. The CRIMPMATIC Machine is capable of processing wires of up to approximately 50mm² (0 AWG), depending on the terminal stock thickness. 

16.9

16.9 press force ton for CRIMPATIC 970

75

75 dbA noise level without tool

0 AWG

0 AWG wire size for CRIMPMATIC 971

Specifications

Features CRIMPMATIC 970 CRIMPMATIC 971
Compact Space-Saving Design Yes Yes
Press Force 11,241 lb [5.62 ton] 33,723 lb [16.9 ton]
Wire Size 5/6 AWG [up to 16mm] 0 AWG [up to 50mm]
Cycle Time 0.4s 1.0s
Weight 484 lb [220 kg] 1210 lb [550 kg]
  • Features
  • Compact Space-Saving Design
  • CRIMPMATIC 970 Yes
  • CRIMPMATIC 971 Yes
  • Press Force
  • CRIMPMATIC 970 11,241 lb [5.62 ton]
  • CRIMPMATIC 971 33,723 lb [16.9 ton]
  • Wire Size
  • CRIMPMATIC 970 5/6 AWG [up to 16mm]
  • CRIMPMATIC 971 0 AWG [up to 50mm]
  • Cycle Time
  • CRIMPMATIC 970 0.4s
  • CRIMPMATIC 971 1.0s
  • Weight
  • CRIMPMATIC 970 484 lb [220 kg]
  • CRIMPMATIC 971 1210 lb [550 kg]

Crimping Options

Monitoring and Fine Adjustment
  • Crimp force monitoring
  • Fine adjustment of lower dead center
  • Paper spooler

Features

 

  • Compact, space-saving design
  • Inching mode for set up
  • Power supply: three-phase 400 V, 50 Hz / 440 V, 60 Hz
  • Stroke: 1.73” [44mm]
  • Noise press level: approx. 75dbA without tool
  • Side/End feed TE and non-TE terminals for large wire sizes

Applications

  • Loose piece crimp terminals
CRIMPMATIC 970 and 971 Machines

CRIMPMATIC 970 and 971 Machines

These machines permit the cost effective manufacture of crimp connections with high production efficiency and come equipped with reel holder, foot switch, guarding, and lighting.

The CRIMPMATIC 970 machine is for reeled for loose piece crimp terminals. The machine permits the cost effective manufacture of crimp connections with high production efficiency. The CRIMPMATIC 970 Machine is capable of processing wires of up to approx. 16mm² (AWG 5½), depending on the terminal stock thickness. The unit can be supplied with or without crimp process monitoring, or it may be retrofitted later. The CRIMPMATIC 971 machine is for reeled or loose piece crimp terminals. The machine permits the cost effective manufacture of crimp connections with high production efficiency. The CRIMPMATIC Machine is capable of processing wires of up to approximately 50mm² (0 AWG), depending on the terminal stock thickness. 

16.9

16.9 press force ton for CRIMPATIC 970

75

75 dbA noise level without tool

0 AWG

0 AWG wire size for CRIMPMATIC 971

Specifications

Features CRIMPMATIC 970 CRIMPMATIC 971
Compact Space-Saving Design Yes Yes
Press Force 11,241 lb [5.62 ton] 33,723 lb [16.9 ton]
Wire Size 5/6 AWG [up to 16mm] 0 AWG [up to 50mm]
Cycle Time 0.4s 1.0s
Weight 484 lb [220 kg] 1210 lb [550 kg]
  • Features
  • Compact Space-Saving Design
  • CRIMPMATIC 970 Yes
  • CRIMPMATIC 971 Yes
  • Press Force
  • CRIMPMATIC 970 11,241 lb [5.62 ton]
  • CRIMPMATIC 971 33,723 lb [16.9 ton]
  • Wire Size
  • CRIMPMATIC 970 5/6 AWG [up to 16mm]
  • CRIMPMATIC 971 0 AWG [up to 50mm]
  • Cycle Time
  • CRIMPMATIC 970 0.4s
  • CRIMPMATIC 971 1.0s
  • Weight
  • CRIMPMATIC 970 484 lb [220 kg]
  • CRIMPMATIC 971 1210 lb [550 kg]

Crimping Options

Monitoring and Fine Adjustment
  • Crimp force monitoring
  • Fine adjustment of lower dead center
  • Paper spooler

Features

 

  • Compact, space-saving design
  • Inching mode for set up
  • Power supply: three-phase 400 V, 50 Hz / 440 V, 60 Hz
  • Stroke: 1.73” [44mm]
  • Noise press level: approx. 75dbA without tool
  • Side/End feed TE and non-TE terminals for large wire sizes

Applications

  • Loose piece crimp terminals