Flat Flexible Cable (FFC) Terminator

Flat Flexible Cable (FFC) Equipment

FFC termination provides quick change, interchangeable applicator for different products, along with an operator-friendly interface via touch screen capability.

Our FFC termination machine is an electrical driven semi-automatic assembly machine that uses different die sets to terminate reel-feed FFC contacts to manually supplied FFC cables. The machine terminates a pre-defined number of contacts to the supplied cable end. Individual wire positions can be skipped during the assembly sequence. The number of pins can be programmed and the alignment of the cable is effected in the machine. Pitches between 1.27 mm and 5.08 mm can be programmed. Individual wire positions can be skipped. Process-able widths are dependent on the number of connector positions and on the foil contour. Possible number of crimps: Pitch 5.08 mm = 18 crimps; Pitch 2.54 mm = 37 crimps; Pitch 1.27 mm = 74 crimps. Other pitches upon request.

Features

For FFC Contacts and FFC Cables
  • Crimping force 15 kN
  • Press stroke 40 mm (1.56 Inch)
  • Weight 100 kg
  • Reel diameter 610 mm; 24 Inch
  • Power supply 220/240 V, 50 Hz
  • Crimping rate approx. 3 contacts/sec
  • Dimensions with reel
  • HxWxD [mm] = 1200 x 1200 x 600