Eye Check Camera Alignment Aid

Let TE Keep an EYE on your Quality

The EYE Check camera accessory aids in applicator feed setup and terminal alignment to help eliminate errors and reduce scrap. This can help lead to longer tooling life.

EYE Check is a tool to help adjust the terminal front feed position on applicators more quickly and is especially helpful with smaller terminals. It consists of a software program that supports both Windows and Mac OS X operating systems. A camera assembly specially designed to quickly attach to TE Ocean, HDM, and HDI side feed applicators, which have space behind the terminal support for the camera holder. The camera will also work with a TE CQM-II on a bench terminator.

60˚

Angle of View

PC

PC compatible

CQMII

CQM II compatible

Benefits

Reduces Scrap and Eliminates Errors
  • Proper feeding reduces scrap
  • Most crimping issues relate to terminal feed
  • Proper terminal feed is a major contributor to longer tooling life
  • Proper feed increases machine up-time by helping to eliminate adjustments during production
Proper terminal feed is a major contributor to longer tooling life and proper feed increases machine up time by eliminating adjustments during production.
TE Press Release,
April 24, 2014

How to aid the proper setup of Terminal Applicator Crimping (English)

Demonstration of proper terminal alignment achieved with TE’s EYE Check Camera. The EYE Check Camera aids in applicator feed setup and terminal alignment and can increase machine up-time by eliminating unnecessary adjustments during production.

Features

Eye Check Camera
  • PC or CQM II compatible
  • Camera Size: 11mm x 120mm
  • Resolution: 1600 x 1200 pixels
  • Manual focus
  • Angle of view = 60˚

Applications

Wiring and Harness Processing
  • Appliances
  • Industrial
  • Transportation
  • Wire processing
  • Aerospace and defense
  • Hybrid electrical vehicles
  • Wire harness manufacturing