Hydraulic Crimp Tooling Solutions

Power and Flexibility for Demanding Applications

Our industry standard 10,000 psi [68,950 kPa] and TE legacy 8,200 psi [56,540 kPa] hydraulic tool systems are designed to crimp wire sizes with a force of up to 33 tons. The basic hydraulic tool system requires a pump, hose (multiple lengths are available with all configurations), crimp head and crimp die. There is a TE hydraulic pump to meet the demands of any crimping application. For fixed crimping locations, you can choose between a 110V or 220V Electric Hydraulic Pump (with optional remote hand control), or manual foot and hand hydraulic pumps. For maximum portability, 10,000 psi hand-held pistol grip crimp tools with a rechargeable battery are an effective solution. Or, to power a 10,000 psi crimp head at any location, order a portable battery hydraulic unit.

33

tons max. crimp force with shank dies

14

tons max. crimp force with U-dies

10,000 psi Crimp Force

[ 68,950 kPa ]
  • Industry standard 10,000 psi hydraulic system pumps and crimp heads
  • Electric & manual hydraulic pumps for crimping at fixed locations
  • 10,000 psi crimp heads compatible with shank dies available for wire sizes requiring a crimp force up to 33 tons
  • 10,000 psi crimp heads compatible with U-dies for wire sizes requiring a crimp force up to 14 tons
  • For a 10,000 psi hydraulic system, there are three medium duty and one heavy duty U-die crimp heads available. U-die crimp heads are available in two types, with 1 in [25 mm] and 1.5 in [38 mm] strokes, respectively.
  • Hand-held pistol grip tools with rechargeable battery for U-dies
  • Portable battery operated hydraulic pump for 10,000 psi crimp heads
  • An integrated head/die for crimping #8 to #2 SOLISTRAND terminals is available. There are also manual hand held hydraulic tools available for both U and shank die sets.
  • Note: 10,000 psi hydraulic pumps are not compatible with 8,200 psi crimp heads. 8,200 psi hydraulic pumps are not compatible with 10,000 crimp heads.

8,200 psi Crimp Force

[ 56,540 kPa ]
  • TE legacy 8,200 psi hydraulic system pumps and crimp heads
  • Electric & manual hydraulic pumps for crimping at fixed locations
  • 8,200 psi crimp heads compatible with shank dies available for wire sizes requiring a crimp force up to 33 tons
  • U-die crimp head stroke options of 1” and 1.5”
  • Hand-held pistol grip tools with rechargeable battery for U-dies
  • For both hydraulic systems, an integrated head/die for crimping #8 to #2 SOLISTRAND terminals is available. There are also manual hand held hydraulic tools available for both U and shank die sets.
  • Note: 10,000 psi hydraulic pumps are not compatible with 8,200 psi crimp heads. 8,200 psi hydraulic pumps are not compatible with 10,000 crimp heads.