In-Line Battery Crimping Tool for SDE

Lightweight, Portable Crimping Power for SDE

TE lithium-ion battery-powered crimp tool kits provide completely portable crimping for our line of SDE (Standard Die Envelope) dies. Each battery tool kit includes a tool, two batteries and a charger in a rugged carrying case. Accessories for the battery tools include a replacement battery, charger and USB adapter module. The USB adapter module can be used to download crimp cycle information to a computer. Lightweight and ergonomically designed, the kit is ideal for use at the bench, on the line or in the field. 3,500 lb. and 8,000 lb. models are available.

20min

20 minute charging time

150

Crimps per charge (3,500 lb. tool)

85

Crimps per charge (8,000 lb. tool)

Features

  • Max. wire size: 10 AWG (3,500 lb. tool), 4 AWG (8,000 lb. tool)
  • Crimps per Charge: 150 (3,500 lb. tool), 85 (8,000 lb. tool)
  • Pressure sensitive cycle control
  • Visual and audible warnings of an incomplete crimp
  • Information downloadable to a computer via optional USB adapter
  • Kit includes tool, two batteries, charger and case
  • 20-minute charging time
  1. The SDE Advantage Story (English)

With Standard Die Envelope (SDE) compatible tools, you can utilize the same easily interchangeable SDE die sets found in portable hand tools or electric bench equipment. Staying in the SDE family allows your tools to grow as your needs grow.

  • Premium Portable Hand Tool Video (English)

Comparison

3,500 lb. and 8,000 lb. Battery Crimp Tools

 

Feature 3,500 lb. Tool 8,000 lb. Tool
Maximum Crimping Force 15.6 kn [1.75 ton] 35 kn 9 [4 Ton]
Average Crimping Time 2 sec 4 sec
Average Crimps Per Charge Approx. 150 Approx. 85
Length 254mm [10.00"] 337mm [13.25"]
Width 73mm [2.87"] 73mm [2.87"]
Depth 114mm [4.50'] 114mm [4.5"]

Applications

3,500 lb. Crimp Tool

  • PIDG Terminals and Splices
  • PLASTI-GRIP Terminals

 

 

8,000 lb. Crimp Tool

  • Terminals and Splices
  • TERMINYL and PLASTI-GRIP
  • SOLISTRAND
  • STRATOTHERM