JacKnack Telecommunications Cable Prep Tool

New Spin on Twisted Wire Termination

TE’s new JacKnack Tool (Part#: 2119000-1) provides a simple method to perform all the basic cable preparation functions including the time consuming untwisting of wires.

The most novel feature of JacKnack Tool (Part#: 2119000-1) is its ability to untwist twisted wire pairs. An installer simply presses the finger loop to extend the wire clamp, places the wires in the wire clamp, releases the finger loop, and twirls the tool around his or her finger. This method is much quicker than untwisting by hand. When used properly, the minimum amount of untwist can easily be maintained. Once the wires are untwisted, the installer can keep the wires clamped to place them in the lacing fixture or the connector. After that, it is a simple termination to complete the process.

Jacknack Wire Cutting
Wire Cutting
Jacknack Wire Stripping
Wire Stripping
Jacknack Wire Untwist
Wire Twisting
Jacknack Wire Seating
Wire Seating
  1. Terminating RJ45 CAT5 and CAT6 Product (English)

Demonstration using the SL Series Mod Jack terminating tool with lacing fixture to terminate RJ45 CAT5 and CAT6 Product. This video also features the JacKnack Wire Prep Tool for cutting, stripping and untwisting.

Features: JacKnack Cable Prep

Cut, Strip, Untwist Wires
  • Cable jacket stripper
  • Cable filler sheer
  • JacKnack clamp
  • Wire placement rool
  • Lightweight design
  • Ergonomic design
  • Portable
  • Convenient
JacKnack Telecommunications Cable Prep Tool

New Spin on Twisted Wire Termination

TE’s new JacKnack Tool (Part#: 2119000-1) provides a simple method to perform all the basic cable preparation functions including the time consuming untwisting of wires.

The most novel feature of JacKnack Tool (Part#: 2119000-1) is its ability to untwist twisted wire pairs. An installer simply presses the finger loop to extend the wire clamp, places the wires in the wire clamp, releases the finger loop, and twirls the tool around his or her finger. This method is much quicker than untwisting by hand. When used properly, the minimum amount of untwist can easily be maintained. Once the wires are untwisted, the installer can keep the wires clamped to place them in the lacing fixture or the connector. After that, it is a simple termination to complete the process.

Jacknack Wire Cutting
Wire Cutting
Jacknack Wire Stripping
Wire Stripping
Jacknack Wire Untwist
Wire Twisting
Jacknack Wire Seating
Wire Seating
  1. Terminating RJ45 CAT5 and CAT6 Product (English)

Demonstration using the SL Series Mod Jack terminating tool with lacing fixture to terminate RJ45 CAT5 and CAT6 Product. This video also features the JacKnack Wire Prep Tool for cutting, stripping and untwisting.

Features: JacKnack Cable Prep

Cut, Strip, Untwist Wires
  • Cable jacket stripper
  • Cable filler sheer
  • JacKnack clamp
  • Wire placement rool
  • Lightweight design
  • Ergonomic design
  • Portable
  • Convenient