CBP 5T Bench-top Electric Servo Press

CBP 5T Bench-top Electric Servo Press

TE's CBP 5T servo electric press provides the ability to process most compliant pin connector applications in a compact bench-top system.

Force, distance, and speed are the core parameters of any press cycle. With feedback and PC control, the CBP 5T can monitor and control each characteristic of every press stroke run on the press, in real-time. If any aspect of that press cycle is outside of specified limits, the CBP can stop the press, mid-stroke, to prevent damage to the PCB and eliminate rework and\or scrap. This gives the CBP a distinct advantage over pneumatic or hydraulic systems that cannot offer the same level of control. PC control of the CBP machine allows for simple and flexible programming. All data for connectors and tools are entered and stored in databases. This allows the CBP to automatically set up and control each press cycle to reduce operator intervention and human error. Icon driven software with visual cues and operator interaction assure that each press cycle is completed correctly the first time.

  1. CBP 5T Benchtop Electric Servo Press (English)

View a demonstration of the CBP 5T press (formerly BMEP 5T). The CBP 5T press provides a compact benchtop system to process most compliant pin applications. Board size capacity and press force allow the system to handle a wide range of applications for low to medium production volume operations.

PC

PC controlled

5 Ton

5 ton force capacity

3-5

3-5 seconds press stroke

Features

Bench-Top Design, Small Footprint
  • PCB capacity of 18 x 24"
  • Press force capacity of 5 tons
  • Ability to monitor and control force, distance and speed for every press cycle
  • Full SPC data of every component pressed for quality assurance and traceability
  • Database driven software for simple programming and automatic setup
  • Small foot-print for low to medium volume product levels

Applications

  • Pin connectors
  • Printed circuit boards (PCBs)
CBP 5T Bench-top Electric Servo Press

CBP 5T Bench-top Electric Servo Press

TE's CBP 5T servo electric press provides the ability to process most compliant pin connector applications in a compact bench-top system.

Force, distance, and speed are the core parameters of any press cycle. With feedback and PC control, the CBP 5T can monitor and control each characteristic of every press stroke run on the press, in real-time. If any aspect of that press cycle is outside of specified limits, the CBP can stop the press, mid-stroke, to prevent damage to the PCB and eliminate rework and\or scrap. This gives the CBP a distinct advantage over pneumatic or hydraulic systems that cannot offer the same level of control. PC control of the CBP machine allows for simple and flexible programming. All data for connectors and tools are entered and stored in databases. This allows the CBP to automatically set up and control each press cycle to reduce operator intervention and human error. Icon driven software with visual cues and operator interaction assure that each press cycle is completed correctly the first time.

  1. CBP 5T Benchtop Electric Servo Press (English)

View a demonstration of the CBP 5T press (formerly BMEP 5T). The CBP 5T press provides a compact benchtop system to process most compliant pin applications. Board size capacity and press force allow the system to handle a wide range of applications for low to medium production volume operations.

PC

PC controlled

5 Ton

5 ton force capacity

3-5

3-5 seconds press stroke

Features

Bench-Top Design, Small Footprint
  • PCB capacity of 18 x 24"
  • Press force capacity of 5 tons
  • Ability to monitor and control force, distance and speed for every press cycle
  • Full SPC data of every component pressed for quality assurance and traceability
  • Database driven software for simple programming and automatic setup
  • Small foot-print for low to medium volume product levels

Applications

  • Pin connectors
  • Printed circuit boards (PCBs)