Light Transit MiMo Antenna

The Light Transit low-profile MiMo antenna range supports the newest generation of vehicular routers with up-to-date specifications. Our LTE MiMo antenna is suitable for application on light transit passenger vehicles, agricultural vehicles, buses, coaches, and trucks.

The Light Transit low profile MiMo antenna range has been designed to support the new generation of vehicular LTE routers.  The antenna enclosure contains three isolated high performance antenna elements; two ultra-wideband elements covering 698-2700MHz support MiMo/diversity at cellular/LTE frequencies and a high performance GPS antenna with an integrated 26dB gain LNA and high quality filtering to combat noise. The antenna does not require a metalic ground plane, and maintains a high level of performance even when mounted on a non-metalic surface.  

Benefits

  • Limit accidental damage with high quality rugged low profile environmentally friendly design
  • Support the latest generation vehicular routers with up to date specifications
  • Simple and easy to install with no need of metallic substrate
  • Suit multiple applications with the availability of various versions

Applications

  • Light transit passenger vehicles
  • Agricultural Vehicles
  • Buses and Coaches
  • Trucks
LTE MiMo Antenna