Catalog Pages/Data Sheets

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Form Factor (mm)  7555

  • Form Factor (in)  2920

  • Product Type  PolySwitch Resettable Devices

Electrical Characteristics

  • Hold Current (Room Temperature) (A) 1.1

  • Voltage (Max) (V) 30

  • Trip Current (Room Temperature) (A) 2.2

  • Current (Max) (A) 40

  • Resistance (Min) (Ω) .12

  • Resistance (Max) (Post Trip) (Ω) .48

  • Time to Trip (Max) (seconds) .5

  • Power Dissipation (Max) (W) 1.7

  • Resistance (Max) (Ω) .48

  • Operating Voltage (Max) (V) 30

Termination Features

  • Construction  Surface Mount

Usage Conditions

  • Operating Temperature (Max) (°C) 85

Industry Standards

  • TUV Certificate Number  72111704

  • UL File Number  E74889

  • CSA File Number  CA78165

Packaging Features

  • Packaging Method  Tape & Reel

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.