No documentation available. 

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Self-Laminating  No

  • Tamper Evident  No

  • Product Type  Labels

Configuration Features

  • Number of Labels Across  10

Body Features

  • Material  Polyimide (Kapton)

  • Horizontal Repeat 20.9 mm [ .8 in ]

Usage Conditions

  • Operating Temperature Range -40 – 260 °C [ -40 – 500 °F ]

Operation/Application

  • Recommended Ribbon  1330-0037-00

  • Energy Product  No

  • Recommended Printer  AM6310

Printer/Label Features

  • Label Type  Die-Cut

  • Adhesive Type  Permanent Acrylic

  • Label Width 16.5 mm [ .65 in ]

  • Label Height 5.08 mm [ .2 in ]

  • Label Color  Tan

  • Label Finish  Matte

  • Vertical Repeat 6.4 mm [ .252 in ]

  • Web Width 224.8 mm [ 8.85 in ]

  • Printer Type  Dot Matrix

Identification Marking

  • Performance Labels  No

Industry Standards

  • UL Listed  Yes

Packaging Features

  • Packaging Quantity  10000

  • Packaging Method  Roll

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.