Contact us to request more information about this model, including customization options

Contact Us
Overview

With our highly accurate, compact design, TE has set the standard for top–quality environmental monitoring instruments. Now our next generation of data logging transducer models – the TruBlue 275 BARO – combines precision, performance, and rugged reliability like no other instrument available today. Designed to deliver time and time again in even the harshest conditions, the TruBlue 275 BARO is battery powered and made with 316 stainless steel or titanium. A fully sealed design and advanced, power-conserving microcomputer technology enables it to log baro-metric pressure and temperature for up to ten (10) years. Since these units do not require onsite power or a programmable logic controller (PLC), a terminal box isn’t necessary. The TruBlue 275 BARO is the perfect choice when reliability, accuracy and precision are needed in a compact, competitively priced design.  

BENEFITS

  •  Accuracy of ±0.05% FS or 0.5 Mbars or 0.2 Mbars H2O 
  • Ten year permanent battery 
  • User-friendly TruWare software for PC or Mobile included 
  • Calibration Report with each instrument
  • New compact fully sealed design
  • Two Year Warranty 

APPLICATIONS

  • Barometric Pressure & Temperature Measurement
  • Atmospheric correction for non-vented level transducers  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Water Level Data Logger

  • Type  Absolute

Electrical Characteristics

  • Output/Span  RS-485 with SDI-12 Protocol, SDI-12

  • Supply Voltage (V) 3.6 Internal Lithium Battery

  • Electrical Connection  Internal Battery

Body Features

  • Port Material  316 SS, Titanium

Mechanical Attachment

  • Pressure Port/Fitting  Ported

Operation/Application

  • Pressure Range  8 – 16 psi

  • Accuracy  ± .05% TEB

  • Operating Temperature 0 – 50 °C [ 32 – 122 °F ]

  • Overpressure  3X FS (600 psi Max)

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.