Contact us to request more information about this model, including customization options

Contact Us
Overview

Designed to deliver time and time again in even the harshest conditions, the TruBlue 255 Level is battery powered and features welded 316 stainless steel or titanium construction in a fully sealed design. Advanced, powerconserving microcomputer technology enables it to log level (depth) and temperature for up to ten years. Since these units do not require onsite power or a programmable logic controller (PLC), a terminal box isn’t necessary. The TruBlue 255 Level is the perfect choice for water level monitoring when reliability, accuracy and precision are needed in a compact, competitively priced design

BENEFITS

  • Calibration Report with each instrument
  • New compact fully sealed design
  • Two Year Warranty
  • Easy set-up and data retrieval
  • High speed data extraction
  • Optional 56 MB internal memory
  • Optional battery pack for rapid sampling 

APPLICATIONS

  • Aquifer Characterization, Slug and Pump Tests
  • Gage Height, River, Stream and Stage Gauging
  • Tide and Harbor Gauging
  • Flood and Storm Surge Measurement
  • Wetlands and Stormwater Run-off Management
  • Watershed and Recharge Monitoring
  • Wave Studies and Rapid Sampling  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Water Level Data Logger

  • Type  Absolute

Electrical Characteristics

  • Output/Span  RS-485 with SDI-12 Protocol, SDI-12

  • Supply Voltage (V) 3.6 Internal Lithium Battery

  • Electrical Connection  Internal Battery

Body Features

  • Port Material  316 SS, Titanium

Mechanical Attachment

  • Pressure Port/Fitting  Ported

Operation/Application

  • Pressure Range  0 – 22 to 300 psi

  • Accuracy  ± .05% TEB

  • Operating Temperature 0 – 50 °C [ 32 – 122 °F ]

  • Overpressure  3X FS (600 psi Max)

Other

  • Options  Extended Auxillary Battery

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.