Contact us to request more information about this model, including customization options

Contact Us
Overview

The LT 5 pressure transducers are designed for various OEM applications. There are a variety of options for electrical signals and connections for pressure measurements from 0-1 to 1,000 PSI.

BENEFITS

  • 0.25% FSO Accuracy
  • 316 Stainless Steel Body
  • One Year Warranty
  • Pre-calibrated Pressure Ranges 
  • Optional: 0.10% FSO Accuracy, Titanium Body, Two Year Warranty, Custom Pressure Ranges, Intrinsically Safe, Lightning Protection 

APPLICATIONS

  • Non-Submersible Tank Level
  • Liquid Line Pressure
  • Pump Control
  • Construction Bypass Pumping
  • Dewatering
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Pressure Transducers

  • Type  Absolute, Gage, Sealed

Configuration Features

  • Pressure Port/Fitting  1/2 MNPT, 1/4 FNPT, 1/4 MNPT

Electrical Characteristics

  • Supply Voltage (V) 9 – 28

  • Electrical Connection  1/2 MNPT Conduit Fitting with Gland Cable Seal, 1/2 MNPT Conduit Fitting with Overmold Cable Seal, Gland Cable Seal, Overmold Cable Seal, Strain Relief with Conduit, Strain Relief

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane, Titanium

Operation/Application

  • Pressure Range  0 – 1 to 999 psi

  • Output/Span  0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA

  • Accuracy  ± .1% FS, ± .25% FS

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  .1% Accuracy, Custom Ranges, Lightning Protection, UL, FM, CUL

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.