Contact us to request more information about this model, including customization options

Contact Us
Overview

The LTB level transducer is designed for OEM applications. It is offered with a standard, large diaphragm and protective cage to accurately measure viscous liquids and prevent clogging.  Various analog voltage outputs are available for this OEM based design.

BENEFITS

  • Submersible Level Transducer
  • Designed for municipal and industrial applications 
  • Wide Mouth Non-fouling Protective Cage 
  • 2.75” PTFE Flexible Diaphragm 

APPLICATIONS

  • Lift Station Monitoring
  • Pump Control
  • Slurry Tank Liquid Level
  • Wastewater
  • Lightning Protection  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Analog Water Level Sensors

  • Type  Gage

Electrical Characteristics

  • Output/Span  0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA

  • Supply Voltage (V) 9 – 28

  • Electrical Connection  1/2 MNPT Conduit Fitting with Gland Cable Seal, 1/2 MNPT Conduit Fitting with Overmold Cable Seal, Gland Cable Seal, Overmold Cable Seal

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane

Mechanical Attachment

  • Pressure Port/Fitting  PTFE Coated Elastomeric Diaphragm with Diaphragm Protector (Cage)

Operation/Application

  • Pressure Range  0 – 4 to 50 psi

  • Accuracy  ± .1% FS, ± .25% FS

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  .1% Accuracy, Custom Ranges, Lightning Protection, UL, FM, CUL

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.