Contact us to request more information about this model, including customization options

Contact Us
Overview

Incorporating a highly stable media-isolated sensor, the KPSI 380 features a SDI-12 or RS-485 Communication Interface option.  SDI-12 is a standard for interfacing data recorders with microprocessorbased sensors, especially in the environmental monitoring field. It is an excellent solution for applications that require minimal current drain. This Nickel RTD, highly stable temperature transducer consists of a welded 316 Stainless Steel body construction with custom polyurethane cable lengths and optional lifetime lightning protection. The KPSI 380 calibration is traceable to the National Institute of Standards and Technology (NIST).

BENEFITS

  • SDI-12 Submersible Temperature Transducer
  • Accuracy of ≤ 0.1ºC
  • Nickel RTD
  • Highly Stable
  • Optional Lightning Protection Available
  •  Custom Polyurethane Cable Lengths
  • Welded 316SS Body Construction

APPLICATIONS

  • Stream Gauging
  • Surface Water Monitoring
  • Aquifer Characterization and Groundwater
  • Monitoring
  • Storm Water
  • Dam Operations
  • Thermo Electric Water Discharge
  • Aquaculture and Egg Hatcheries  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Digital Submersible Temperature Sensors

  • Type  Temperature

Electrical Characteristics

  • Output/Span  RS-485 with SDI-12 Protocol, SDI-12

  • Supply Voltage (V) 6 – 28

  • Electrical Connection  Overmold Cable Seal

Body Features

  • Port Material  316 SS, Polyoxymethylene, Polyurethane

Operation/Application

  • Accuracy  ≤ .1°C

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.