Contact us to request more information about this model, including customization options

Contact Us
Overview

These pressure transducers provide repeatable, precision measurements under the most hostile conditions.  Capable of measuring vacuum to pressure as high as 2000 psi (13,790 kPa), these transducers can meet most any industrial pressure measurement requirement and are available with an overmolded cable exit option for splash down applications (IP 67). All KPSI Transducers utilize a highly accurate pressure sensor assembly specifically designed for hostile fluids and gases. The assembly is integrated with supporting electronics in a durable housing constructed of 316SS or Titanium. A wide variety of electrical and pressure connections are available to accommodate most any system interface. 

BENEFITS

  • Custom Cable Lengths Available
  • Welded 316SS or Titanium Body 
  • Custom Pressure Ranges up to 2000 psi
  • Analog Outputs of 4-20 mA or VDC 
  • Optional Lifetime Lightning Protection

APPLICATIONS

  • Tank Level
  • Pump Control
  • Bubbler Systems
  • Compressors  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Pressure Transducers

  • Type  Absolute, Gage, Sealed

Electrical Characteristics

  • Output/Span  0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA with Temperature Output, 4 – 20 mA

  • Supply Voltage (V) 9 – 28

  • Electrical Connection  1/2 MNPT Gland, 1/2 MNPT Overmold, 1/2 MNPT Strain Relief, Gland Cable Seal, Strain Relief

Body Features

  • Port Material  316 SS, FKM, Titanium

Mechanical Attachment

  • Pressure Port/Fitting  1/2 MNPT, 1/4 FNPT, 1/4 MNPT

Operation/Application

  • Pressure Range  0 – 1 to 2000 psi

  • Accuracy  ± .25% FS

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  Lightning Protection

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.