Contact us to request more information about this model, including customization options

Contact Us

Incorporating a highly stable media-isolated sensor, the KPSI 353 features SDI-12 serial-digital interface. SDI-12 is a standard for interfacing data recorders with microprocessor-based sensors, especially in the environmental monitoring field. The KPSI 353 is an excellent choice for applications that require minimal current drain. It will accommodate cable lengths between sensor and recorder up to 1000 feet. Removable cable option allows easy substitution of transducers and cables. A new removable nose cap option extends product applications.


  • SDI-12 Small Bore Submersible Level Transducer
  • ±0.10% FS Total Error Band
  • Economical Digital Transducer
  • Optional Lifetime Lightning Protection
  • Custom Polyurethane or ETFE Cable Lengths
  • Welded 316SS or Titanium
  • Optional PVC jacketed steel armored cable
  • Custom Level Ranges up to 230 ft. (70m) H2O
  • Multiple Nose Cap Options
  • Shipped with Long-Life Vent Filter 
  • Two year warranty 


  • Groundwater Monitoring
  • Down Hole
  • Surface Water Monitoring
  • Tailrace and Forebay Monitoring
  • Oceanographic Research  

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Digital Water Level Sensors

  • Type  Gage

Electrical Characteristics

  • Output/Span  RS-485 with SDI-12 Protocol, SDI-12

  • Supply Voltage (V) 6 – 28

  • Electrical Connection  Gland Cable Seal, Overmold Cable Seal, Removable Cable Option

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane, Titanium

Mechanical Attachment

  • Pressure Port/Fitting  Ported


  • Pressure Range  0 – 4 to 100 psi

  • Accuracy  ± .1% TEB

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS


  • Options  Lightning Protection

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.