Build and price the product now

Overview

The KPSI 330 hydrostatic level transducer provides repeatable, precision depth measurement under most adverse conditions.  Every KPSI Transducer utilizes a highly accurate pressure sensor assembly specifically designed for hostile fluids and gases. The assembly is integrated with supporting electronics in a durable waterproof housing constructed of 316 stainless steel or titanium. The attached electrical cable is custom manufactured and includes paraaramid synthetic fiber members to prevent errors due to cable elongation, and a unique water block feature that self-seals in the event of accidental cuts to the cable. 

BENEFITS

  • Custom polyurethane or ETFE cable lengths 
  • Welded 316SS or titanium body
  • Custom level ranges up to 700 ft. (210 m) H2O
  • Multiple analog outputs
  • Ported nose cap
  • Optional lifetime lightning protection
  • Available molded cable sea

APPLICATIONS

  • Surface water monitoring
  • Well monitoring
  • Groundwater monitoring
  • Pump control
  • Slug tests
  • Level control
  • Ballast tank control  
  1. Configuring KPSI Liquid Level Transducer Part Numbers (English)

Learn how to configure a part number for KPSI analog and digital liquid level transducers including: 300, 500, 600, and 700 Series.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Analog Water Level Sensors

  • Type  Absolute, Gage, Sealed

Configuration Features

  • Pressure Port/Fitting  Ported

  • Electrical Connection  Gland Cable Seal, Overmold Cable Seal

Electrical Characteristics

  • Supply Voltage (V) 9 – 28

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane, Titanium

Operation/Application

  • Pressure Range  0 – 2 to 304 psi

  • Output/Span  0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA

  • Accuracy  ± .1% FS

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  Lightning Protection

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Agency Approvals

Agency Approval Document

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.