Contact us to request more information about this model, including customization options

Contact Us
Overview

The KPSI 735 is a submersible hydrostatic level transducer specifically designed to meet the rigorous environments encountered in liquid level measurement and control. It offers a 0.05% FSO static accuracy for applications demanding high performance. The KPSI 735 can be designed with analog voltage or loop-powered 4-20mA output signals. Additionally, the 4-20mA version is available with an additional output signal for temperature measurements.

BENEFITS

  • ±0.05% FSO static accuracy 
  • Custom polyurethane or ETFE cable lengths
  • Welded 316SS or titanium body
  • Custom level ranges up to 700 ft. (210 m) H2O
  • Multiple analog outputs
  • Multiple nose piece styles
  • Optional lifetime lightning protection
  • Shipped with long life vent filter
  • Available molded cable seal 
  • Two year warranty

APPLICATIONS

  • Lift stations
  • Pump control
  • Level control
  • Surface water monitoring
  • Landfill leachate
  • Well monitoring
  • Groundwater monitoring  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Analog Water Level Sensors

  • Type  Gage

Electrical Characteristics

  • Output/Span  0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA with Temperature Output, 4 – 20 mA

  • Supply Voltage (V) 9 – 28

  • Electrical Connection  1/2 MNPT Conduit Fitting with Gland Cable Seal, 1/2 MNPT Conduit Fitting with Overmold Cable Seal, Gland Cable Seal, Overmold Cable Seal

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane, Titanium

Mechanical Attachment

  • Pressure Port/Fitting  1-2 MNPT, 1/4 18 MNPT, Open Face, Piezometer, Ported

Operation/Application

  • Pressure Range  0 – 2 to 304 psi

  • Accuracy  ± .05% FS

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  Lightning Protection

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.