Build and price the product now

Overview

The LL-100 fork tipped ultrasonic liquid level switch uses proven ultrasonic technology to operate in virtually any liquid, regardless of viscosity. Its small size and standard 3/4” NPT mounting make it the perfect choice for new or existing applications. The LL-100 consists of a 316 L stainless steel sensor and an integral miniaturized, encapsulated electronic control unit which is mounted in a cast aluminum, watertight enclosure. 

BENEFITS

  • 500:1 wet to dry ratio
  • Epoxy painted enclosure
  • 316 LSS sensor and encapsulated electronic control unit
  • Custom lengths up to 36” available

APPLICATIONS

  • Pump Protection
  • Storage Tanks
  • Compressors
  • Hydraulic Supply Lines
  • Boiler Water Cutoff
  • Sewage Systems
  • Pipe Lines 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Point Liquid Level Sensors

  • Type  Tip

Configuration Features

  • Cable  10 to 40 Feet Optional

Electrical Characteristics

  • Output  10A DPDT

  • Input  AC & DC Options

Operation/Application

  • Pressure Range  1000 psi

  • Process Connection  3/4"NPT

  • Actuation Point/Sensing Range  Custom (2.25 to 36 Inches)

Other

  • Operating Temperature DEGF  -40 – 302

  • Operating Temperature Range °C (°C) -40 – 150

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.