Contact us to request more information about this model, including customization options

Contact Us

The sensing element, which is fluid filled, produces a variable resistance as it is tilted in the sensitive axis.  This change in resistance is then translated into a smooth DC output signal. Also see our other models, AccuStar®-EA, AccuStar® IP-66 (voltage or 2-wire current output, IP-66 rating), and the AngleStar® Protractor System (AngleStar® Electronic Clinometer with digital readout).


  • ±60° total sensing range
  • Internally damped
  • Rugged plastic housing
  • Connector or hard wire connection

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Voltage Supply (VDC) 5 – 20

Termination Features

  • Mounting  Vertical


  • Dimension (mm) up to 20

  • Measurement Ranges (°) up to +/- 60

  • Accuracy (°) up to +/- .5

  • Resolution (°) up to +/- .001

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -40 – 85

Packaging Features

  • Package  Plastic Housing


  • Measurement Axes  Single Axis

  • Protection Class  IP 60

  • Interface  Analog

  • Interface Analog (V) +/- 3.6, 2.7 – 6.3

  • Connection  Pins/Connector

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.