Contact us to request more information about this model, including customization options

Contact Us
Overview

The EA Series is an extremely accurate tilt sensor with improved linearity, expanded linear sensing range (±60°), generous operating temperature range (-40° to +80°C), and a 70% reduction in temperature induced errors. Like its predecessor, the AccuStar®-EA measures just 2 inches in diameter, making this compact and affordable sensor the ideal choice where high accuracy tilt measurements are required in space restrictive applications. The AccuStar®-EA mounts easily onto any vertical surface using just two #6 or M3.5 screws. The slot at the base allows for fine adjustment of the zero angle position after installation. With a choice of either Single-Ended or Bipolar DC output models, the AccuStar® -EA is designed for easy installation and integration. Also see our other models, AccuStar® IP-66 (2-wire current loop or voltage output, IP-66 rating) and the AngleStar® Protractor System (AngleStar® Electronic Clinometer with digital readout). 

BENEFITS

  • ±60 o linear sensing range
  • Single-Ended and Bipolar DC models
  • High accuracy / low cost
  • Lightweight and compact
  • Rugged plastic housing
  • CE certified 
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Voltage Supply (VDC) 5 – 30

Termination Features

  • Mounting  Vertical

Dimensions

  • Dimension (mm) up to 70

  • Measurement Ranges (°) up to +/- 65

  • Accuracy (°) up to +/- .3

  • Resolution (°) up to .05

Usage Conditions

  • Measurement Principle  MEMS

  • Operating Temperature (°C) -40 – 80

Packaging Features

  • Package  Plastic Housing

Other

  • Measurement Axes  Single Axis

  • Protection Class  IP 60

  • Interface  Analog

  • Interface Analog (V) +/- 3.6, .5 – 4.5

  • Connection  Cable/Pigtail

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.