Build and price the product now

Overview

This fully calibrated inclinometer is available with an analogue voltage output signals or current output signal. They have a compact study design and show large range of applications are possible. 

BENEFITS

  • Single or dual axis inclinometer
  • Analogue voltage or current output signal
  • Easy to mounted
  • High resolution
  • Protection class IP 65
  • Rugged M9 7 pins connector
  • Robust AL-housing
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Interface  Analog

Electrical Characteristics

  • Voltage Supply (VDC) 6.5 – 24

  • Interface Analog (V) +/- 2

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) up to +/- 45

  • Dimension (mm) up to 120

  • Accuracy (°) up to +/- .1

  • Resolution (°) up to +/- .01

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) 0 – 70

Packaging Features

  • Package  Industry Housing

Other

  • Measurement Axes  Dual Axis

  • Protection Class  IP 65

  • Connection  Connector Plug M9

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.