Contact us to request more information about this model, including customization options

Contact Us
Overview

The G-Series is a robust inclinometer for industrial applications.  The fast microcontroller works with a linearization and temperature compensation routines. This fully calibrated inclinometer offers a switch output signals. The inclination switch enables the angle of inclination of objects such as appliances, machines or motor vehicles to be monitored and emits an alarm signal when the angle is exceeded. The switch threshold can be set symmetrically by the customer in a range of ±10°. 

BENEFITS

  • Robust housing
  • High accuracy
  • Protection class IP 67
  • Wall mounted
  • Simple clamp
  • EMC Protection 
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Voltage Supply (VDC) 10 – 30

Termination Features

  • Mounting  Vertical

Dimensions

  • Measurement Ranges (°) up to +/- 10

  • Dimension (mm) up to 120

  • Accuracy (°) up to +/- .1

  • Resolution (°) up to +/- .01

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -40 – 85

Packaging Features

  • Package  Industry Housing

Other

  • Measurement Axes  Single Axis

  • Protection Class  IP 67

  • Interface  Switch

  • Connection  Screw Connection

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.