Contact us to request more information about this model, including customization options

Contact Us
Overview

Consisting of a tilt sensor, and hybrid electronics sealed within a ceramic housing, the E-Series provides a smooth VDC output over the ±5° or ±15° measurement range. Adjustments to zero, sensitivity and accuracy can be made by use of external passive components, allowing customization to individual applications. A precision reference surface assures measurement accuracy, while the 10 connection pins provide easy soldering onto a circuit board or other substrate. 

BENEFITS

  • +6.5 to +24VDC unregulated input
  • Lightweight / compact
  • High resolution
  • Wide -25° to +85°C operating temp range
  • Small dimension
  • Easy installation
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Voltage Supply (VDC) 6.5 – 24

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) up to +/- 15

  • Dimension (mm) up to 40

  • Accuracy (°) up to +/- .5

  • Resolution (°) up to +/- .01

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -25 – 85

Packaging Features

  • Package  Ceramic Housing

Other

  • Measurement Axes  Single Axis

  • Protection Class  Non

  • Interface  Analog

  • Interface Analog (V) +/- 1.5

  • Connection  Frame Connector

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.