Build and price the product now

Overview

The E2 Series offers a fast response time with its analog output signal in a PCB module design. This tilt sensor consist of two basic inclination sensor cells based on a conductance measurement principle and their complete electronic biasing and readout, which is carefully designed in order to minimize drift and temperature effects.

BENEFITS

  • High resolution
  • Analogue voltage output signal
  • Easy for mounting
  • PCB level
  • Fast response time
  • Low drift sensitivity
  • Low noise level 

Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Interface  Analog

Electrical Characteristics

  • Voltage Supply (VDC) 12 – 24

  • Interface Analog (V) +/- 2

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) up to +/- 45

  • Dimension (mm) up to 70

  • Accuracy (°) up to +/- .5

  • Resolution (°) up to +/- .01

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) 0 – 70

Packaging Features

  • Package  Board Level

Other

  • Measurement Axes  Dual Axis

  • Protection Class  Non

  • Connection  Frame Connector

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.