Build and price the product now

Overview

A high-speed microcontroller implements linearization and temperature compensation routines, thus providing excellent accuracy over the full operating temperature range.  The DPL / DPN series inclinometer is available with both fully compensated digital output TTL/RS 232 and/or analogue voltage output 0.3 to 4.7V. A programmable digital software filter allows the reduction of shock- and vibration influences during operation for optimal measurement results.

BENEFITS

  • PCB level
  • High accuracy
  • Fast response time
  • High resolution
  • Digital output RS 232
  • Analogue output 0.3…4.7V
  • Programmable digital filtering to minimized influences of shock and vibration, programmable zero point, output rate, etc. 
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Interface  Analog, Digital

Electrical Characteristics

  • Voltage Supply (VDC) 7 – 30

  • Interface Analog (V) .3 – 4.7

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) up to +/- 30

  • Dimension (mm) up to 70

  • Accuracy (°) up to +/- .1

  • Resolution (°) up to +/- .001

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -40 – 85

Packaging Features

  • Package  Board Level

Other

  • Measurement Axes  Dual Axis

  • Protection Class  Non

  • Interface Digital  RS232

  • Connection  Frame Connector

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.