Build and price the product now

Overview

The DPG Series inclinometer is full calibrated, easy to mount horizontally and absolute plug and play compatible. It is available with measurement ranges of ±5°, ±10°, ±15° and ±30°.  The sensor can be calibrated with an analog or digital output signal for ease of use.

BENEFITS

  • Robust IP67/68 housing
  • High accuracy
  • High resolution
  • Temperature compensated
  • High output data transfer
  • Cable integrated
  • Programmable digital filtering to minimize influences from shock and vibration 

Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Interface  Analog, Digital

Electrical Characteristics

  • Voltage Supply (VDC) 7 – 30

  • Interface Analog (V) .3 – 4.7

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) up to +/- 30

  • Dimension (mm) up to 120

  • Accuracy (°) up to +/- .1

  • Resolution (°) up to +/- .001

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -40 – 85

Packaging Features

  • Package  Industry Housing

Other

  • Measurement Axes  Dual Axis

  • Protection Class  IP 67

  • Interface Digital  RS232

  • Connection  Cable/Pigtail

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.