Build and price the product now

Overview

A fast response time and good accuracy makes the DOG1 mems inclinometer the ideal choice for mobile leveling applications.  It features digital signal processing including temperature compensation. The integrated filter improves performance and allows using the sensor in many noisy environments (e.g. vibrations). The inclinometer includes a powerful digital signal processing that offers various filter algorithms and allows customer specific OEM solutions. It is possible to adjust the sensor to different environments yielding an optimized performance. Customization can also be made in terms of angular range and connectivity, i.e. cable and connector. The PA6.6 housing is very compact in size and has compression limiter bushings for safe installation of the sensor. It is compatible with oil, grease and fuel also. Therefore it is frequently used for engine and vehicle applications. 

Benefits

  • 8-30 VDC supply voltage
  • Up to ±90 degree tolerance on 2nd axis 
  • 12 bit resolution 
  • 100 Hz refresh rate 
  • -40 °C to +85 °C temperature range 
  • Digital signal processing includes filter (e.g. vibration damping) and temperature compensation 

Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Interface  Analog

Electrical Characteristics

  • Voltage Supply (VDC) 8 – 30

  • Interface Analog (V) .5 – 4.5

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) up to +/- 180

  • Dimension (mm) up to 70

  • Accuracy (°) up to +/- .5

  • Resolution (°) up to +/- .01

Usage Conditions

  • Measurement Principle  MEMS

  • Operating Temperature (°C) -40 – 85

Packaging Features

  • Package  Plastic Housing

Other

  • Measurement Axes  Single Axis

  • Protection Class  IP 67

  • Connection  Connector TE/AMP

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.