Build and price the product now

Overview

Rated to IP-66, the rugged die-cast, powder coated aluminum housing provides protection in the most hostile environments.  The heart of the system is our patented, capacitance-based tilt sensor with no moving parts. When rotated about its sensitive axis, this unique sensor provides an exceedingly linear variation in capacitance, which is then electronically converted into 4 to 20mA and VDC analog outputs proportional to the angular position. The AccuStar® IP-66 may be operated as either a 2-wire loop powered angle transmitter, or a 4-wire analog output tilt sensor. Mounting features integrated into the die cast housing, make installation onto any vertical surface easy. 

Benefits

  • Ranges from ±3 to ±45° 
  • Rugged die-cast aluminum housing 
  • Dust and water tight to IP-66 
  • Current or voltage output 
  • 3m (10 ft.) long jacketed cable 
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Interface  Analog

Electrical Characteristics

  • Voltage Supply (VDC) 12 – 24

  • Interface Analog (mA) 4 – 20

Termination Features

  • Mounting  Vertical

Dimensions

  • Measurement Ranges (°) up to +/- 45

  • Dimension (mm) up to 70

  • Accuracy (°) up to +/- .5

  • Resolution (°) up to +/- .01

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -25 – 85

Packaging Features

  • Package  Industry Housing

Other

  • Measurement Axes  Single Axis

  • Protection Class  IP 66

  • Connection  Cable/Pigtail

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.