Build and price the product now

Overview

The AAL series tilt sensor provides voltage output depending on the inclination angle and related to the specific axis, as well as a voltage based temperature output signal.  An optional integrated e2-prom contains data on the characteristic curve resp. calibration data. This allows for a high integration into a specific application with excellent performance regarding accuracy and long-term stability.

Benefits

  • PCB level
  • High accuracy
  • Temperature compensated
  • High resolution
  • Analog output signal
  • e2-prom on board 

Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Interface  Analog

Electrical Characteristics

  • Voltage Supply (VDC) 5

  • Interface Analog (V) .3 – 4.7

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) up to +/- 30

  • Dimension (mm) up to 70

  • Accuracy (°) up to +/- .1

  • Resolution (°) up to +/- .001

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -40 – 85

Packaging Features

  • Package  Board Level

Other

  • Measurement Axes  Dual Axis

  • Protection Class  Non

  • Connection  Frame Connector

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.