Build and price the product now

Overview

Through the wireless signal transmission and power supply the CD1124T is extremely easy to mount and use, especially while measuring rotating shafts.  It is suitable for both dynamometer-based testing and road trials. With its rugged construction and highly integrated micro electronics, the CD1124-3T meets the most demanding circumstances. With many years of experience as a designer and manufacturer of sensors, TE CONNECTIVITY often works with customers to design or customize sensors for specific uses and testing environments. This datasheet is released to present generic information on high ranges contactless torquemeters. For any specific application, our R&D department is available to define to the right product with specification and design. On request, Instruction documents can be provided to ease the selection and use of our sensors and provide helpful tips. 

BENEFITS

  • Standard range 20 000 kN.m (or 16 klbf.ft)
  • Test rig and on-road testing
  • Telemetry based transmission
  • Power supply to sensor via telemetry
  • Automotive monitoring and benches
  • Other ranges on request
  • Low-profile - 35 mm axial length
  • High temperature range
  • High speed rotation 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Automotive Torque Sensors

Electrical Characteristics

  • Full Scale Range (Nm) 20000

  • Full Scale Range (lbf) 16000

  • Supply Voltage (VDC) 24

Signal Characteristics

  • Output Signal  ±10 V

Usage Conditions

  • Operating Temperature -20 – 80 °C [ -4 – 176 °F ]

Operation/Application

  • Rotation Speed (RPM) 25000

Other

  • Force Direction  Clockwise, Counterclockwise

  • Accuracy (% of FS) ±1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.