This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity's ANSI C136.41 compliant LUMAWISE rotatable dimming receptacle provides an electrical and mechanical interconnection between an ANSI C136.41-2013 photo control cell and luminaire. Ideal for outdoor commercial and utility lighting the ANSI C136.41 compliant dimming receptacle is available with two or four dimming contacts to support either 0-10 VDC dimming methods or Digital Addressable Lighting Interface (DALI), while providing a reliable power interconnect with three robust twist lock contacts.

Applications

• Street and Roadway Lighting

 

• Photo controls

 

• Parking Lot Lighting

Benefits

• Rotates up to 355 degrees

 

• Robust twist lock contacts for a reliable power interconnect

 

• Receptacle comes pre-terminated with wire leads for ease of integration into new or existing light fixtures

 

• Available with 105° and 150° C rated wire insulation for varying temperature rated luminaires

 

• Accepts ANSI standard dimmable photocells to provide a connection between the photocell and the luminaire

 

• Available with two or four dimming contacts to support one or two channel dimming protocols
 

  1. 60 second Spotlight: Dimming Receptacle (English)

Product Manager Alex Hunt III explains why customers are so interested in our rotatable dimming receptacle and how it solves their installation challenges and helps speed the adoption of LEDs in street lighting applications driving energy efficiency and savings for end customers.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Wire & Cable

  • Lighting Product Type  Connector

  • Connector System  Wire-to-Component

  • Sealable  Yes

Configuration Features

  • Lighting Connector Features Included  Rotatable

  • Number of Positions  5, 7

Electrical Characteristics

  • Operating Voltage (VAC) 600

  • Operating Voltage (VDC) 600

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Current Rating (Max) (A) 15

  • Contact Mating Area Plating Material  Gold

Dimensions

  • Wire Size (AWG) 18 – 14

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Compatible With Agency/Standards Products  ANSI

Reference Number

  • TE Internal Number CAT-ST833-R2435

Related Materials

Datasheets & Catalog Pages