Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Type
Speed Sensor
-
Speed Sensor Features
Hall Effect
-
Principle
Differential Hall-Effect
Electrical Characteristics
-
Electromagnetic Compatibility
EN 50121-3-2
-
Nominal Supply Voltage (VDC)
15
Signal Characteristics
-
Target
Module 1 – 6
-
Target Material
Ferromagnetic
-
Output Signal
2 Channels Push-Pull
-
Frequency Range (kHz)
0 – 20
Housing Features
-
Sensor Housing Material
Stainless Steel
-
Housing Ambient Temperature (°C)
125
Dimensions
-
Shaft Length (mm)
29
-
Shaft Diameter (mm)
16
Usage Conditions
-
Cable Ambient Temperature (°C)
150
Reference Number
-
TE Internal Number
CAT-SPS0020