Build and price the product now

Overview

The sensor's non-contact electrical construction eliminates items such as slip rings, rotor windings, contact brushes or wipers that degrade over time and impair reliability At the same time the coil design achieves extraordinarily high output and low noise. RSYNs offer enhanced tolerance to shock and vibration, as well as humidity & salt mist resistance, which make these transducers the obvious choice where severe conditions are expected. Excellent performance over a wide temperature range provides a significant advantage over comparable sensors

BENEFITS

  • Non-contact electrical design
  • High output sensitivity
  • ±35 degree sensing range
  • Very low temp. coefficient of sensitivity
  • Wide -55 to +150ºC operating temp. range
  • Superior shock &vibration tolerance
  • Humidity and salt mist resistant 
  • Sizes 8 and 11 servo mounts
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  RVDT

Configuration Features

  • Electrical Connection  Lead Wires

Electrical Characteristics

  • Supply Voltage (Vrms) 3.5

  • Output Type  AC Voltage

Signal Characteristics

  • Excitation Frequency (kHz) 2 – 10

Body Features

  • Angular Sensing Range (°) ±30

  • Weight (g) 65

  • Case Material  Stainless Steel

Mechanical Attachment

  • Mounting  Size 11 Servo Mount

Dimensions

  • Shaft Diameter 4.75 mm [ .187 in ]

  • Case Diameter 26.92 mm [ 1.06 in ]

Usage Conditions

  • Operating Temperature Range -55 – 105 °C [ -67 – 221 °F ]

Other

  • Non-Linearity (%) ±.5

  • Bearing Type  ABEC 3 Precision Ball Bearing

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.