Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rate & Inertial Sensor Type
Inertial Systems
Electrical Characteristics
-
Excitation Voltage (VDC)
8.5 – 36
Dimensions
-
Dimensions MM
Dia 69.85 x 201.42 Length
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Packaging Features
-
Rate & Inertial Sensor Package
Anodized Aluminium
Other
-
Accuracy
±0.1% Non-Linearity
-
FS Range (±) DEG/SEC
1000, 1200, 20000
Reference Number
-
TE Internal Number
CAT-RIN0010