Contact us to request more information about this model, including customization options

Contact Us
Overview

The PT360 is a 4-20mA rotary encoder for OEM applications. The BT360 is a 360° rotational encoder board with configurable two wires, 4-20 mA output signal. The zero angle position can be calibrated by using a third pad on the PCB. The System is powered by 12-24 VDC. Because of the contactless measurement MR-technology it is well suited for harsh environments. Magnets of all types and shapes with a homogeneous magnetic field (field strength of 25 kA/m or more at the sensor point) can be used. The magnetoresistive based sensor design ensures that the accuracy depends only on the magnetic field direction and therefore is independent over a wide range on the air gap between magnet and sensor. With a typical angle resolution of 0.02° and a PCB diameter of less than 26mm the BT360 encoder board is suitable for a wide range of automation and measurement applications.

Benefits

  • 360° rotational-encoder for contactless measurement 
  • 4-20mA current signal
  • 12-24V supply voltage 
  • Custom tailored linear output signal 
  • 0.02° resolution over 360° 
  • Customer calibrated zero angle  
Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.