Contact us to request more information about this model, including customization options

Contact Us
Overview

The ED-22 magnetic encoder offers 270 degrees of electrical travel, integrated rotational stop system, 300 degrees of mechanical travel, utilizing a sleeve bearing and shaft fitted with an O-ring seal.  This sensor is designed for rotary human machine input (HMI) applications. The Non-contact magnetic sensor design utilized in the ED-22 is well suited for industrial applications where extreme temperatures, high vibration and shock, and contamination are present. The ED-22 is designed using our standard modular and flexible construction methods. 

BENEFITS

  • Analog voltage output
  • Low profile
  • Standard industry package size
  • Sleeve bearing 
  • Magnetic sensing technology
  • Encapsulated electronics/sealed
  • Harsh environment compatibility
  • 0 to 5 VDC outputs
  • Consistent torque
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Rotary Absolute Encoder

Electrical Characteristics

  • Input Voltage (VDC) 4.75 – 5.25

  • Input Current (mA) 15

  • Output Level (High) (VDC) 5

  • Output Level (Low) (VDC) 0

  • Electrical Connection  3 Wire + Connector

Body Features

  • Housing Material  Plastic

  • Flange  Metal

  • Shaft  Metal

  • Bearing Type  Sleeve

  • Enclosure Design  IP52

  • Shaft Seals  IP52

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Bearing Life (Shaft Revolutions)  3 M

  • Maximum Operating Speed (RPM) 300

  • Shaft Loading (Axial) (Newton) 20

  • Shaft Loading (Radial) (Newton) 10

Packaging Features

  • Package  Dia 19.1 x 24.1 mm

Other

  • Interface  Analog Voltage

  • Angular Range (°) 270

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.