Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rotary Encoder Sensor Product Type
Rotary Incremental Encoder
Configuration Features
-
Electrical Connection
4 Pin Header
-
Interface
Quadrature
Electrical Characteristics
-
Rotary Encoder Sensor Input Voltage (VDC)
4.75 – 5.25
-
Output Level (High) (VDC)
4.75
-
Output Level (Low) (VDC)
.125
Body Features
-
Rotary Encoder Sensor Housing Material
Plastic
-
Rotary Encoder Sensor Flange
Metal
-
Shaft
Metal
-
Shaft Seals
IP52
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Bearing Life (Shaft Revolutions)
3 M (Sleeve Bearing) or 30 M (Ball Bearing)
-
Maximum Operating Speed (RPM)
300 (Sleeve Bearing) or 3000 (Ball Bearing)
-
Shaft Loading (Axial) (Newton)
20
-
Shaft Loading (Radial) (Newton)
10
Packaging Features
-
Rotary Encoder Sensor Package
25.4 x 25.4 x 12.6 mm (Ball Bearing), 25.4 x 25.4 x 13.2 mm (Sleeve Bearing)
Other
-
Pulses Per Revolution
200, 400
-
Bearing Type
Ball, Sleeve
-
Angular Range (°)
360
Reference Number
-
TE Internal Number
CAT-RENC0003