Build and price the product now

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Hall Effect

Configuration Features

  • Electrical Connection  3 Lead Wires, 26 AWG, PTFE Type ET

Electrical Characteristics

  • Supply Voltage (VDC) 4.5 – 5.5

  • Input Current (mA) 8.5 – 11

  • Output Current (Max) (mA) 8 mA

Signal Characteristics

  • Frequency Response (Hz) 250

Body Features

  • Angular Sensing Range (°) 359

  • Weight (g) 28

Dimensions

  • Shaft Diameter .125 mm [ 3.175 in ]

Usage Conditions

  • Operating Temperature Range -40 – 150 °C [ -40 – 302 °F ]

Packaging Features

  • Package  Dia .875in (Size 9) Housing

Other

  • Non-Linearity (FSO) (%) ±.2

  • Output Voltage Range  Ratiometric Rail to Rail

  • Sensitivity  12 Bit Resolution

  • Non Repeatability and Hysterisis  .16°

  • Torque (in-lbs) .2

  • Bearings  ABEC 3 Precision

Related Materials

No documentation available. 

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.