Build and price the product now

Overview

The heart of this sensor is a precision plastic-hybrid position potentiometer which provides an “absolute” position and does not ever have to be reset to a “home” position after a power loss or planned shutdown.  This innovative sensor from Celesco, designed to meet tough NEMA-4 and IP67 environmental standards, is available in full-stroke measurement ranges of 1/8 to 200 turns.

BENEFITS

  • Industrial Grade Rotational Position Sensor
  • Absolute Rotary Position up to 200 turns 
  • Aluminum or Stainless Steel Enclosure Options 
  • IP68 / NEMA 6 

DeviceNet™ is a trademark of ODVA, Inc.
 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  DeviceNet 2.0

Configuration Features

  • Electrical Connection  M12 Connector

Electrical Characteristics

  • Supply Voltage (VDC) Bus Powered

  • Input Current (mA) 40

  • Output Current (Max) (mA) CAN

  • Output Impedance (Ω) Not Rated

Signal Characteristics

  • Frequency Response (Hz) <1K

Body Features

  • Angular Sensing Range (°) 1080, 10800, 14400, 180, 1800, 18000, 28800, 360, 3600, 36000, 43200, 45, 50400, 64800, 720, 7200, 72000, 90

  • Weight (g) 2300

Dimensions

  • Shaft Diameter .25 mm [ 6 in ]

Usage Conditions

  • Temperature Coefficient of Output (ppm/°K) .01%

  • Operating Temperature Range -40 – 100 °C [ -40 – 200 °F ]

Packaging Features

  • Package  Dia 2.5in Housing

Other

  • Non-Linearity (FSO) (%) .15, .2, .5, 1.25

  • Output Voltage Range  CAN

  • Sensitivity  16 Bit Resolution

  • Non Repeatability and Hysterisis  .05

  • Torque (in-lbs) 2

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.