Contact us to request more information about this model, including customization options

Contact Us

Using Krystal Bond Technology, the AST5400 differential pressure transducer contains no silicone oil, O-rings, or welds. The low strain level on the diaphragm results in accurate, repeatable measurements. The AST5400 wet/wet differential pressure transducer is commonly used to measure differential pressure across filters or calculate flow across an orifice plates. With its digital compensation, the AST5400 DP offers excellent linearity and performance over temperature. The electronics offer a failsafe condition on the output signal. The AST5400 DP can be manufactured using 316L, 17-4 PH, Inconel 718, or Hastelloy C276 and is available for hazardous locations.

BENEFITS

  • Explosion Proof and Non-Incendive Available
  • ABS (American Bureau of Shipping) Approved
  • Krystal Bond™ Technology    
  • ASIC Compensation
  • Turn-Down Capability
  • Both or Either Pressure Port Can See Full Line Pressure - No Expensive Balancing Valves Required
  • Line Pressure up to 5,000 PSI (350 Bar)
  • Smart Electronics with Failure Condition Protection
  • Wide Variety of Materials for Various Liquids and Gases

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Differential Pressure Transducer

  • Type  Differential

Electrical Characteristics

  • Supply Voltage (V) 10 – 28, 15 – 28, 4.75 – 5.25

  • Electrical Connection  4 Pin Mini-Fast, 6 Pin Bendix PT06A, Conduit 2 ft Leads, Conduit 2m Leads, Conduit 4 ft Leads, Conduit 4 ft, Conduit 6 ft, DIN 43650A, M12x1

Body Features

  • Port Material  17-4PH, 316L, Alloy 718, Alloy C276

  • Pressure Port/Fitting  1/2 MNPT, 1/4 FNPT, 1/4 MNPT, 1/8 MNPT

Usage Conditions

  • Operating Temperature -20 – 70 °C [ -4 – 158 °F ]

Operation/Application

  • Pressure Range  0-1 to 5000psi

  • Output/Span  0.5–4.5V, 0–10V, 0–5V, 1 – 10V, 1–5V, 1–6V, 4–20mA

  • Accuracy  ±1% TEB

  • Overpressure  2X Line Pressure

Other

  • Options  ASME B31.3 (CRN), Explosion Proof/Non-Incendive Rating

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.