Contact us to request more information about this model, including customization options

Contact Us

The AST5300 family of differential pressure transducers is available for hazardous and OEM applications. From filtration to flow measurement, the AST5300 provides oil-free differential pressure measurement with accurate results.  It utilized LVDT technology and a welded alloy diaphragm to ensure long-term repeatable measurements.

BENEFITS

  • ABS (American Bureau of Shipping) Approved    
  • Oil free - no containment issues
  • Wide operating temperature
  • Wide range of liquid & gas compatibility
  • Compact size
  • Explosion Proof Rated (AST53ED)
  1. CSA30 Class I Zone 1 Group IIC
  2. Class I Division 1 Groups A, B, C, D
  3. Class II Division 1 Groups E, F and G
  4. Class III Division 1
  • Non-Incendive Rated (AST53EN)
  1. CSA213 Class I Division 2 Groups A, B, C, D
  2. ANSI/ISA 12.27.01 Single Seal Device

 

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Differential Pressure Transducer

  • Type  Differential

Electrical Characteristics

  • Supply Voltage (V) 10 – 28, 4.75 – 5.25

  • Electrical Connection  6 Pin Bendix PT06A, Conduit 2 ft Leads, Conduit 2m Leads, Conduit 4 ft Leads, Conduit 4 ft, Conduit 6 ft, DIN 43650A, M12x1

Body Features

  • Port Material  316L, Alloy 718

  • Pressure Port/Fitting  1/4 FNPT

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Pressure Range  0-1 to 10psi

  • Output/Span  0.5–4.5V, 0–5V, 1–5V, 4–20mA

  • Accuracy  ±0.2% FSO

  • Overpressure  1500 PSI

Other

  • Options  Explosion Proof/Non-Incendive Rating

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.