Build and price the product now

Overview

Applying digital compensation, this expolsion proof pressure switch offers advanced performance over a wide temperature range. The sensing element will measure pressure in the most extreme temperature conditions. Where other sensor technologies will freeze or boil, the AST46SW uses a one piece stainless steel sensor to offer continuous operation. If linearity and repeatability are critical for your application, this product will exceed your expectations at an affordable price.

BENEFITS

  •   ATEX / IECEx: Class I, Zone 1, Ex d IIC T5 Gb (Ta = -40°C to 85°C)
  • CSA30 (UL1203 / FM3615) Class I Div 1 and Zone 1 Group IIC Explosionproof - Groups A, B, C, D
  • ANSI 12.27.08-1 Single Seal Approved
  • ASIC Compensation
  • Superb Temperature Performance
  • Wide Operating Temperature
  • Excellent Accuracy
  • High Proof and Burst Pressure
  • Factory Sealed

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Explosion Proof Pressure Transducer

  • Type  Absolute, Compound, Gage, Sealed

Configuration Features

  • Pressure Port/Fitting  1/2 MNPT, 1/4 FNPT, 1/4 MBSPP, 1/4 MNPT, 7/16-20 UNF Male, 9/16-18 UNF Male 37°, F250C Female, G1/4 3852 Male

  • Electrical Connection  Conduit 2 ft Leads, Conduit 2m Leads, Conduit 4 ft Leads

Electrical Characteristics

  • Supply Voltage (V) 10 – 28

Body Features

  • Port Material  17-4PH, 316L, Alloy 718, Alloy C276

Usage Conditions

  • Operating Temperature  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Overpressure  2X, Min

  • Pressure Range  0 – 1 to 20000 psi

  • Output/Span  SPDTFormC

  • Accuracy  ±0.1% FSO

Other

  • Options  ASME B31.3 (CRN), Snubber

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.