Contact us to request more information about this model, including customization options

Contact Us
Overview

This product uses MEAS’ UltraStable™ technology that provides stability over a wide temperature range, performance previously available only in much higher priced sensors. The modular design is adaptable to a wide variety of pressure ports and electrical connectors. Standard outputs include 0 to 10mV/V, 0.5 to 4.5V ratiometric, 1 to 5V regulated and 4 to 20mA current loop. 

BENEFITS

  • OEM and End User
  • ±0.1% Accuracy
  • Compact Package
  • -40°C to +105°C Operating Temperature Range
  • 100% Stainless Steel 316L Isolation
  • Wide Variety of  Pressure Ranges and Electrical Outputs
  • UltraStable™ Technology
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Industrial Pressure Transducers

  • Type  Absolute, Gage

Electrical Characteristics

  • Supply Voltage (V) 10, 5, 8 – 30, 9 – 30

  • Electrical Connection  Cable 10 ft, Cable 2 ft, Cable 4 ft, Packard

Body Features

  • Port Material  316L

  • Pressure Port/Fitting  1/4 MBSPP, 1/4 MNPT, 1/8 MNPT, 7/16-20 UNF Male Buna-N

Dimensions

  • Dimensions 15.88 x 15.88 x 98 mm [ .62 x .62 x 3.86 in ]

Usage Conditions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Pressure Range  0 – 15 to 5000 psi

  • Pressure (psi) 15, 30, 50, 100, 300, 500, 1000, 3000, 5000

  • Pressure (bar) 1, 2, 3.5, 7, 20, 35, 70, 200, 350

  • Output/Span  0 – 100 mV, 0.5 – 4.5 V Ratiometric, 1 – 5 V, 4 – 20 mA

  • Accuracy  Down to ± .15% Span, 100mV

  • Overpressure  3X Rated

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.